Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0375: 3/4''-10 x 5'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7X-0375: 3/4''-10 x 5'' Hex Head Bolt
7X-0375: 3/4''-10 x 5'' Hex Head Bolt

Inch

Brand: Cat

Product Images
7X-0375: 3/4''-10 x 5'' Hex Head Bolt
7X-0375: 3/4''-10 x 5'' Hex Head Bolt
7X-0375: 3/4''-10 x 5'' Hex Head Bolt
7X-0375: 3/4''-10 x 5'' Hex Head Bolt
7X-0375: 3/4''-10 x 5'' Hex Head Bolt

Inch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-0375
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7X-0375

Units of Measure

USMetric
Bolt Length (in): 5
Bolt Length (mm): 127
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 3.25
Grip Length (mm): 82.55
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x10
View More
Compatible Models for part number 7X-0375

PUMPER

SPF343C SPF343

GENERATOR

SR4

UNDERGROUND ART TRUCK

AE40 AD45 AD40

POWER MODULE

3516C

BRUSH CUTTER

BRX118 BRX418 BRX318

WHEEL TRACTOR-SCRAPER

631K 627 621 637 627K LRC 631 621K 627K 637K 657 651

LOAD HAUL DUMP

R1300G R1300

OFF HIGHWAY TRUCK

798 AC 785D 798 789D 796 AC 794 AC

WINCH

56H 59N 59L 58L 53 55 54 59

MOTOR GRADER

120H 120K 120 GC 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 16H 140H NA 140K 2 140 143H 16GC 14H 12H 12K 160K 160H 16H NA 160H NA 140 GC 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G2 LGP D6H II D7R LGP D4H III D6R II D3B D4B D5H XL D7R SERIES D4H D5C D5H D6R D6G D6H D7R D8R D8R II D9N DEUCE D6G2 XL D4H XL D10N D10R D11N D7R II D7R XR

MINI HYD EXCAVATOR

303.5E 307E2 301.7D CR 305.5E 303.5E2 CR 305.5E2 CR 301.4C 305E2 CR 305E 302.4D 301.7D 308E2 CR 302.7D

ASPHALT PAVER

BG-2455C AP-800 AP-800D AP-800C AP-800B BG-230 AP-1055B

MARINE ENGINE

3406C

PIPELAYER

572R II 561H

FRONT SHOVEL

235C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215C 215D 225B 225D 219D 229D 229 231D 219 235B 235C 235D 245 245D 245B

VIBRATORY COMPACTOR

CS-573 CS-583

PETROLEUM PACKAGE

TH48-E70 TH55

SOIL FINISHER

TL4 31 TL4 36 TL4 24 TL4 27

WHEEL TRACTOR

631G 651 657G 621G 621H 613C II 627G 627H 637G 637K

GENERATOR SET

G3406 3304B 3306B C15 3512C 3456 3406C 3406E 3516C

TRACK LOADER

931C II 935C 935B 931B 931C 935C II

SOIL COMPACTOR

815F II 815K 815B 815 815F

EJECTOR TRUCK

D400E II

PETROLEUM GEN SET

C15

ELECTRIC ROPE SHOVEL

7495 HF 7495

TELEHANDLER

RT80 RT100 TH255C

GEN SET ENGINE

3406C 3406B 3456 3304B 3306B

ARTICULATED TRUCK

D250E II D300E D250E D350E II D400E II D300E II

RIPPER

D5 11 10 3 6 5 4

OFF-HIGHWAY TRUCK

D10R

TRUCK

773F 794 AC 785C 785D 785B 775F 789C 789D 789B

WHEEL SCRAPER

631G 631E 621E 621G 621F 637K 637E 637G 627G 627F 627E

ASPHALT SCREED

AS2251 10 FT AS2301

LOGGER

227

TRACTOR

784C 784B

GAS ENGINE

G3406

AUGER

A19B A68 A7B A7 A23 A26 A41 A19 A26B A14B A13 A11

BULLDOZER

10SU 6SU 11SU 4S 4P 6 5A D5C PATLGP 5P 5S 6A 6S 11U 10U 5A PAT D5C PAT 4A

View More
Related parts
8T-4994
8T-4994: 3/4" ID Steel Flat Washer
Check Price
3E-9862
3E-9862: 3/4''-10 Hex Lock Nut
Check Price
6V-8182
6V-8182: 3/4''-10 Hex Nut
Check Price
1K-6870
1K-6870: 3/4''-10 Cone Lock Nut
Check Price
7X-0582
7X-0582: 3/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert