Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt
7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt
7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt
7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt
7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt
7X-0439: 1 1/2''-6 x 5'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0439

Units of Measure

USMetric
Bolt Length (in): 5
Bolt Length (mm): 127.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 1.75
Grip Length (mm): 44.45
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.059
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 1.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.500x6
View More
Compatible Models for part number 7X-0439

TRACK-TYPE TRACTOR

D10R D10T2 D10 D10T

TRUCK

794 AC

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced