Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2572: M24-3 x 35mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2572: M24-3 x 35mm Hex Head Bolt
7X-2572: M24-3 x 35mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-2572: M24-3 x 35mm Hex Head Bolt
7X-2572: M24-3 x 35mm Hex Head Bolt
7X-2572: M24-3 x 35mm Hex Head Bolt
7X-2572: M24-3 x 35mm Hex Head Bolt
7X-2572: M24-3 x 35mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-2572

Units of Measure

USMetric
Bolt Length (in): 1.378
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 35.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.354
Grip Length (mm): 9.0
Material: Steel,Alloy Zinc,Low Alloy Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
View More
Compatible Models for part number 7X-2572

WHEEL TRACTOR

631K 651 623H 621K OEM 621H 627H 637K

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

BUCKET

BUCKET

TRACK LOADER

973 973D 973K

BACKHOE LOADER

420XE 414E 415 416 426 428 420 434E 422E 432E 420E 444E 442E 430E 434 430 432 444 440 450 416E 428E

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

140 120

FOREST PRODUCTS

OTHER

HYDRAULIC SHOVEL

6015 6015B

WHEEL LOADER

993 993K

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D6R II D6T XW D6T XL D6R D6T D6M D7E D6R STD D6T XL PAT D6T XW PAT

MINI HYD EXCAVATOR

308D 308C 308 307.5 309 307-A 310

HAMMER

115 H120S 120 H120CS H115S

PIPELAYER

561M

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WHEELED EXCAVATOR

M325C MH M314 M316 M330D W330B

WHEEL SCRAPER

637K

EXCAVATOR

320MHPU 330 L 320-A L 325D FM LL 325B L FM538 320-A S 320-A N 312B 336D 312C 324D 312D MH3295 315D L 325-A 322B LN FM548 322N 325 LN 322-A LN 312-A 325C L 322C 336D LN 325C FM 323D LN 330B L 330B LN 330D FM 312B L 307 325D FM 325B LN 385C L 325D L 330-A L 330 LN 325 L 315C 330C L 336D L 312C L FM558 330C FM 317B L FM568 324D L 330D L 322-A L 322-A N 325C 325D 312D L 322B L 330-A L 325-A LN 330D MH 329D LN 329D L 317-A M325D MH 330D LN 325-A L 322 LN 323D S 320-A 323D L 322 L 329D 317-A N 330-A 317B LN 317 N 320N 315-A 330C LN 320B 320C 315B L 325D MH 320B S 330-A LN 320B N 320B L 330B 330C 330D 324D LN 320 L 330C MH M325D L MH

MOBILE HYD POWER UNIT

330D L 329D L 336D L 325D L 325C 325D 336D 330D 330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced