Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2574: M24-3 x 45mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2574: M24-3 x 45mm Hex Head Bolt
7X-2574: M24-3 x 45mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
7X-2574: M24-3 x 45mm Hex Head Bolt
7X-2574: M24-3 x 45mm Hex Head Bolt
7X-2574: M24-3 x 45mm Hex Head Bolt
7X-2574: M24-3 x 45mm Hex Head Bolt
7X-2574: M24-3 x 45mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-2574

Units of Measure

USMetric
Bolt Length (in): 1.772
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 45.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.354
Grip Length (mm): 9.0
Material: Steel,Alloy Zinc,Carbon Steel,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
View More
Compatible Models for part number 7X-2574

MATERIAL HANDLER

MH3295

WINCH

57H

HYDRAULIC SHOVEL

6015B 6015 6040

TRACK-TYPE TRACTOR

D9 D8 D8T D8R D8N D10 D8 GC D9T D9R D8R II D9 GC D8GC D7E LGP D7E

WHEEL SKIDDER

535C 525C

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ASPHALT PAVER

AP1055 AP655 SE47 AP600 AP1000

MARINE AUXILIARY

3516B

PIPELAYER

583T PL83

MINING EXCAVATOR

5110B 5130 5130B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

EXCAVATOR

320C FM 568 FM LL 374F L 390D 345D L VG 390D L 325C FM 385C FS EL240C 385B 330D FM 385C 345D 548 345D L 385C L 320D2 FM 320D E240C 365C L 558 365C L MH 385C L MH 374D L 568 FM 365B II 322C FM 320D FM 330C FM 390F L 538 365C 365B

SHOVEL

6040

MOBILE HYD POWER UNIT

385C 365C L 385C L 390F

GENERATOR SET

3512B 3516C 3516B

PETROLEUM ENGINE

3516C 3516B C175-16

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834 844 834G 834H 834K 844H 844K

WHEEL LOADER

993K

RIPPER

8

INDUSTRIAL ENGINE

3516C

ASPHALT SCREED

SE60 FM SE60 SE47 FM

BULLDOZER

8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced