Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-7888: M6-1 x 90mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-7888: M6-1 x 90mm Hex Head Bolt
7X-7888: M6-1 x 90mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
7X-7888: M6-1 x 90mm Hex Head Bolt
7X-7888: M6-1 x 90mm Hex Head Bolt
7X-7888: M6-1 x 90mm Hex Head Bolt
7X-7888: M6-1 x 90mm Hex Head Bolt
7X-7888: M6-1 x 90mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-7888

Units of Measure

USMetric
Bolt Length (in): 3.543
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 90.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 2.835
Material: STEEL,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 72.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M6
Locking Feature: None
View More
Compatible Models for part number 7X-7888

GENERATOR

SR5

POWER MODULE

C32

INTEGRATED TOOLCARRIER

IT18F IT12B IT14F IT14B IT28F

QUICK COUPLER

FUSION

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

OFF HIGHWAY TRUCK

777

MOTOR GRADER

24H

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6040 6060

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D10 D11 D7R LGP D6R XL D9 GC D6R II D5M D5N D7G2 D6R D6T D6M D6N D7R D7G D9 D10T2 D6R STD D6G2 XL D10R D10T D11R D11T D7R II D7R XR

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D AP655 AP-1000E AP-1000D AP-1000F AP-300D BG-260D BG1055E AP600 AP555F AP500F AP-1055F AP-1055D AP-1055E AP655F BG600D BG-2255C AP-600D BG655D BG1000E AP655F L AP600F AP1000

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

572R II 587T 561N 572R PL87

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

345B II FM538 MH3295 333 GC FM548 320D L 315 GC MH3040 340MHPU 3101 345B 326 GC 349 GC 336 MHPU 317 315 313 326GC FM558 OTHER FM568 350 OEM 330GC 320 GC 340 345B L 349 336 GC 345 313 GC 352 350 355 320 326 330 GC 325 323 319 330 335 336 333 MH3022 MH3024 320D 323 GC 323GC 395 M320GC 345B II MH 374 317 GC 345 GC

VIBRATORY COMPACTOR

CB10 CS-573 CB7 CS-583 CD-44B CS-433C CS-563 CP-433C CP-563 CB-44B CB-68B CP-563C CB46B CB-545 CB-544 CB-54B CB-66B CB-534C CB-534B CB-64B CB-535B CB-634 CS-583C CB-634C CB-634D CS-573C CS-563C CD-54B

SHOVEL

6040

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

GENERATOR SET

G3516 G3512 3508 C27 C32 D1500 C32 GEN SET 3516 3512 3512C 3512B 3516C 3516B

RECLAIMER MIXER

RM-300 RM-500

TRACK LOADER

963 973 953 963D 953K

SOIL COMPACTOR

825H 825G 825G II

BACKHOE LOADER

446D 432D 442D

MACHINE CNTRL & GDNC

COMMAND

WHEEL DOZER

824H 824G 824G II

MULCHING HEAD

HM518 HM210 HM208

LANDFILL COMPACTOR

826G II 826G 826H

FOREST PRODUCTS

OTHER

WHEEL LOADER

918F 960F 988 XE 988F II 950E 988 995 994 990 992 988K XE 988B 988F 926 988K 924 930 938 966D 966E 930K 930M 980F II 966F II 950B/950E 990H 992D 924K 980C 992C 980F 980G 928F 938G 938F 938K 990 II 938M 926M 994D 970F 994K 950F II

COMPACT WHEEL LOADER

920K 910F 910E 930 938 920 926 906H 918M 907H 908H

TELEHANDLER

RT80 TL1055D TH103 TH210 TH215 RT100 TL1255D

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C32

ARTICULATED TRUCK

740C 745C 735C

SKID STEER LOADER

272C 262C 262C2 256C 246C

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317 MH3040 M314-07 W345B II

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34 PS-200B PS-150C PS-150B

INDUSTRIAL ENGINE

C4.4

ASPHALT SCREED

SE50 VT SE60 V SE50 V

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced