Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits7X-7975: External Oil Pump Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
7X-7975: External Oil Pump Install Kit
7X-7975: External Oil Pump Install Kit

This kit contains the gaskets and seals to reinstall an external oil pump.

Brand: Cat

Product Images
7X-7975: External Oil Pump Install Kit
7X-7975: External Oil Pump Install Kit

This kit contains the gaskets and seals to reinstall an external oil pump.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6D-7146: 2.62 x 101.27mm 75A FKM O-Ring
6D-7146: 2.62 x 101.27mm 75A FKM O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 2
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 3
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
Showing 1 to 6 of 6
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert