Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7Y-1434: 40mm Inner Diameter Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7Y-1434: 40mm Inner Diameter Washer
7Y-1434: 40mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
7Y-1434: 40mm Inner Diameter Washer
7Y-1434: 40mm Inner Diameter Washer
7Y-1434: 40mm Inner Diameter Washer
7Y-1434: 40mm Inner Diameter Washer
7Y-1434: 40mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-1434

Units of Measure

USMetric
Washer Type: Flat Washer
Fits Bolt Sizes (in): 1-1/2
Material: STAINLESS STEEL,Acetal Plastic
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Inner Diameter (in): 1.575
Inner Diameter (mm): 40.0
Outer Diameter (in): 2.736
Outer Diameter (mm): 69.5
Thickness (in): 0.236
Thickness (mm): 6.0
View More
Compatible Models for part number 7Y-1434

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D3K XL D2 D1 D3 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

UNDERCARRIAGE

OEMS

GENERATOR SET

3512 3512B

SHOVEL LOGGER

345C

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 521B 532 522B 541 1290T 551 552 TK711

WHEELED EXCAVATOR

M325C MH W345C MH W345B II M325B

HEX BASED SPL SOLUTION

320E 330F OEM

LOGGER

322C

EXCAVATOR

320C L 345B II 349F LXE 349D L 320-A L 325D FM LL 325B L 323F SA 320-A S 320D LN 320-A N 324D 324E 315D L 320D2 320D3 322B LN 326D L 323F 323D 318B N 322N 320D L 322-A LN 349E L 320D FM RR 325C L 322B 322C 319D LN 325C FM 323D LN 349E L VG 324E LN 352F XE VG 321C 330D FM 345B 345C 321B 345D 320E L 320D2 GC 325D FM 349F L 325B LN 320D2 FM 325D L 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 320D LRR 315C 326F L 323F OEM 320F L 323E LN 320B LU 320D FM 320B LL 322-A 538 325B 349D 330F LN 324D L 322-A L 322-A N 320 GC 325C 349E 325D 320E RR 325F 318E L 352F 322B L 345B L 324D FM LL 328D LCR 329D LN 329D L 324D FM 349D2 L 320E LRR 325F LCR 323F LN M325D MH 319D 320C FM 319C 324E L 568 FM LL 318F L 320 345C L 323 318C 329E L 322 LN 318B 323D SA 320D RR 345D L VG 323D S 320-A 323D L 322 L 330D2 L 323D2 329D 330F L 329E 326D2 L 345D L 320N 329F L 335F LCR 320B 320C 320D 320E 323E L 325D MH 329E LN 321D LCR 320B FM LL 323E SA 320E LN 320B N 330F 320B L 345B II MH 329D2 L 322C FM 320D2 L 324D LN 329D2 323F L 320 L 345C MH M325D L MH 326F LN 320B U

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

329D L 329E 323D LN 349E L HVG 325D L 325C 349E 325D C7.1 323F OEM 345D 345C 349D L 330F 324D LN 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced