Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
7Y-5245: M36-4 x 150mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5245: M36-4 x 150mm Hex Head Bolt

7Y-5245: M36-4 x 150mm Hex Head Bolt

Cat® M36x4 Thread 150mm Long Hex Head Bolt

Brand: Cat

Product Images

7Y-5245: M36-4 x 150mm Hex Head Bolt
7Y-5245: M36-4 x 150mm Hex Head Bolt
7Y-5245: M36-4 x 150mm Hex Head Bolt
7Y-5245: M36-4 x 150mm Hex Head Bolt

7Y-5245: M36-4 x 150mm Hex Head Bolt

Cat® M36x4 Thread 150mm Long Hex Head Bolt

Brand: Cat

Related parts

8T-3018: M36 x 4mm Hex Lock Nut

Cat® Locknut for quick coupler secure fastener to prevent loosening and ensure reliable attachment

8T-4955: M36 x 4mm Hex Nut

Metric, Coarse Thread UNC

9X-8259: M36 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced