Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8C-4935: 159.51mm OD Hydraulic Cylinder Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8C-4935: 159.51mm OD Hydraulic Cylinder Seal
8C-4935: 159.51mm OD Hydraulic Cylinder Seal

Cat® Hydraulic Cylinder Seal prevents fluid leakage and maintains internal pressure to support efficient hydraulic cylinder performance

Brand: Cat

Product Images
8C-4935: 159.51mm OD Hydraulic Cylinder Seal
8C-4935: 159.51mm OD Hydraulic Cylinder Seal

Cat® Hydraulic Cylinder Seal prevents fluid leakage and maintains internal pressure to support efficient hydraulic cylinder performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-4935

Units of Measure

USMetric
Groove Width - A (+/- 0.002inch) (in): 0.63
Groove Diameter - B (+/- 0.0762 mm) (mm): 135.76
Bore Diameter (in): 6.25
Bore Diameter (mm): 158.75
Seal Shape: Type 3
Groove Diameter - B (+/- 0.003inch) (in): 5.34
Oversize Dim: 0.03
Groove Width - A (+/- 0.0508 mm) (mm): 15.98
View More
Compatible Models for part number 8C-4935

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced