Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes8E-4418: 675mm Width Double Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
8E-4418: 675mm Width Double Grouser Track Shoe
8E-4418: 675mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Brand: Cat

Product Images
8E-4418: 675mm Width Double Grouser Track Shoe
8E-4418: 675mm Width Double Grouser Track Shoe
8E-4418: 675mm Width Double Grouser Track Shoe
8E-4418: 675mm Width Double Grouser Track Shoe
8E-4418: 675mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
8E-4418
This part:
8E-4418: 675mm Width Double Grouser Track Shoe

7/8

8.5

26.575

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

129-3504
This part:
129-3504: Track Shoe

7/8

8.5

26.575

Cat® Track Shoe Double Grouser, 675mm Wide, Regular Joint, Round Hole

Related parts
8E-4416: 500mm Width Double Grouser Track Shoe
8E-4416: 500mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Check Price
8E-4427: Track Shoe
8E-4427: Track Shoe

Cat® Track Shoe Double Grouser, 610mm Wide, Regular Joint

Check Price
128-7743: Track Shoe
128-7743: Track Shoe

Cat® Track Shoe Double Grouser, 500mm Wide, Regular Joint, Round Hole

Check Price
8E-4416
8E-4416: 500mm Width Double Grouser Track Shoe
Check Price
8E-4427
8E-4427: Track Shoe
Check Price
128-7743
128-7743: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert