Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts8L-5137: Cogged V-Belt (set of 3)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts8L-5137: Cogged V-Belt (set of 3)
8L-5137: Cogged V-Belt (set of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Product Images
8L-5137: Cogged V-Belt (set of 3)
8L-5137: Cogged V-Belt (set of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8L-5137

Units of Measure

USMetric
Belt Length (in): 54.02
Belt Type: V-belts - Cogged
Belt Width (in): 0.63
Belt Length (mm): 1,372.0
Belt Width (mm): 15.9
View More
Compatible Models for part number 8L-5137

GENERATOR

SR4

ENGINE - MACHINE

3408

GEN SET ENGINE

3456

GENERATOR SET

3456

POWER MODULE

PM3456

MARINE ENGINE

3406E

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 3456 3412E 3412C 3406E 3406C 3408E 3408B 3408C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced