Description:
Spring parts, such as 8M-8597, come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine.
Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.
Attributes:
• Springs meet or exceed current standards and material grades.
• Performance-based
• SOLID LENGTH IN: 0.55
• ASSEMBLED LENGTH IN: 1.38
• LOAD AT ASSEMBLED LENGTH N: 3.61
• DIRECTION OF COILS: RH
• TOTAL COILS: 12.5
• ACTIVE COILS: 10.5
• SPRING RATE LB/IN: 3.08
• WIRE DIAMETER IN: 0.594
Application:
Cat springs are used in machine and automobile suspension system, cam follower assembly, clutch, brake and valve assembly, door locks in latch assembly and workshop applications, Consult your owner’s manual or contact your local Cat Dealer for more information.