Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8P-8929: 287.279mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
8P-8929: 287.279mm Outside Diameter Sleeve Bearing
8P-8929: 287.279mm Outside Diameter Sleeve Bearing

Cat® 287.279mm Outside Diameter 101mm Long Sleeve Bearing for Main Frame

Brand: Cat

Product Images
8P-8929: 287.279mm Outside Diameter Sleeve Bearing
8P-8929: 287.279mm Outside Diameter Sleeve Bearing
8P-8929: 287.279mm Outside Diameter Sleeve Bearing
8P-8929: 287.279mm Outside Diameter Sleeve Bearing
8P-8929: 287.279mm Outside Diameter Sleeve Bearing

Cat® 287.279mm Outside Diameter 101mm Long Sleeve Bearing for Main Frame

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8P-8929
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8P-8929

Units of Measure

USMetric
Inside Diameter (mm): 267
Inside Diameter (in): 10.52
Outside Diameter (mm): 287
Outside Diameter (in): 11.31
Overall Length (mm): 101
Overall Length (in): 3.98
Material: Bronze
Type: STRAIGHT SLEEVE
Approximate Outside Diameter (mm): 287
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 101
External Groove: No
Approximate Inside Diameter (mm): 267
View More
Compatible Models for part number 8P-8929

TRACK-TYPE TRACTOR

D11N D11R D11T D10 D11

RIPPER

11 10

BULLDOZER

10C 10S 10U 11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert