Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8R-0935: M70 x 1.5mm Hex Stake Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8R-0935: M70 x 1.5mm Hex Stake Nut
8R-0935: M70 x 1.5mm Hex Stake Nut

Bearing Locknut

Brand: Cat

Product Images
8R-0935: M70 x 1.5mm Hex Stake Nut
8R-0935: M70 x 1.5mm Hex Stake Nut
8R-0935: M70 x 1.5mm Hex Stake Nut
8R-0935: M70 x 1.5mm Hex Stake Nut
8R-0935: M70 x 1.5mm Hex Stake Nut

Bearing Locknut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8R-0935

Units of Measure

USMetric
Thickness (mm): 21.0
Thickness (in): 0.827
Nut Type: Hex
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0
Thread Size (mm): M70
Class or Grade: Iso 898-2 Class 8
Material Description: ISO Class 8 or SAE Grade 5 equivilent
Hole Thread Pitch: 1.5
Thread Size (dia x pitch) (mm): M70x1.5
Drive (mm): 101.25
Drive (in): 3.986
View More
Compatible Models for part number 8R-0935

WHEEL SKIDDER

545D 535D 545C 525D 545 555D

SOIL COMPACTOR

815F II 815K 815 815F

LOAD HAUL DUMP

R1600 R1600G R1600H

WHEEL DOZER

814 814F II 814K 814F

LANDFILL COMPACTOR

816F II 816K 816 816F

WHEEL LOADER

814K 966F II 966F 970F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced