Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0207: M16-2 x 100mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-0207: M16-2 x 100mm Hex Head Bolt
8T-0207: M16-2 x 100mm Hex Head Bolt

Cat® M16x2 Thread 100mm Long Hex Head Bolt

Brand: Cat

Product Images
8T-0207: M16-2 x 100mm Hex Head Bolt
8T-0207: M16-2 x 100mm Hex Head Bolt
8T-0207: M16-2 x 100mm Hex Head Bolt
8T-0207: M16-2 x 100mm Hex Head Bolt
8T-0207: M16-2 x 100mm Hex Head Bolt

Cat® M16x2 Thread 100mm Long Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Thread Size (in)
Description
8T-0207
This part:
8T-0207: M16-2 x 100mm Hex Head Bolt
Bolt Length (in)

3.937

Grip Length (in)

2.427

Thread Size (in)

0

Description

Cat® M16x2 Thread 100mm Long Hex Head Bolt

627-7263
This part:
627-7263: FASTENER BIN KIT; M16 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M16, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating

Related parts
198-4768: M16 ID Steel Flat Washer
198-4768: M16 ID Steel Flat Washer

Cat® 8mm Thick Flat Hard Washer

Check Price
8T-1757: M16 x 2mm Hex Nut
8T-1757: M16 x 2mm Hex Nut

Cat® M16 Steel Hexagonal Plain Nut

Check Price
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat Washer

Cat® A Hard Washer designed for M16 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
8T-4778: M16 x 2mm Cone Lock Nut
8T-4778: M16 x 2mm Cone Lock Nut

Track Nut

Check Price
176-5311: M16 x 2mm Hex Lock Nut
176-5311: M16 x 2mm Hex Lock Nut

Lock Nut

Check Price
198-4768
198-4768: M16 ID Steel Flat Washer
Check Price
8T-1757
8T-1757: M16 x 2mm Hex Nut
Check Price
9X-8268
9X-8268: M16 ID Steel Flat Washer
Check Price
8T-4778
8T-4778: M16 x 2mm Cone Lock Nut
Check Price
176-5311
176-5311: M16 x 2mm Hex Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert