Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9X-8268: M16 ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat Washer

Cat® A Hard Washer designed for M16 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Product Images
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat Washer

Cat® A Hard Washer designed for M16 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
9X-8268
This part:
9X-8268: M16 ID Steel Flat Washer
Fits Bolt Sizes (in)

5/8

Inside Diameter (in)

0.689

Outside Diameter (in)

1.181

Description

Cat® A Hard Washer designed for M16 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

178-2211
This part:
178-2211: Fastener Kit - Metric Coarse

Description

Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating

627-7263
This part:
627-7263: FASTENER BIN KIT; M16 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M16, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating

Related parts
8T-0281
8T-0281: M16-2 x 80mm Hex Head Bolt
Check Price
178-3707
178-3707: M16-2 x 50mm Hex Head Bolt
Check Price
8T-1757
8T-1757: M16 x 2mm Hex Nut
Check Price
8T-0207
8T-0207: M16-2 x 100mm Hex Head Bolt
Check Price
8T-0282
8T-0282: M16-2 x 120mm Hex Head Bolt
Check Price
176-5311
176-5311: M16 x 2mm Hex Lock Nut
Check Price
8T-4778
8T-4778: M16 x 2mm Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert