Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0368: M30-3.5 x 100mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0368: M30-3.5 x 100mm Hex Head Bolt
8T-0368: M30-3.5 x 100mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8T-0368: M30-3.5 x 100mm Hex Head Bolt
8T-0368: M30-3.5 x 100mm Hex Head Bolt
8T-0368: M30-3.5 x 100mm Hex Head Bolt
8T-0368: M30-3.5 x 100mm Hex Head Bolt
8T-0368: M30-3.5 x 100mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0368

Units of Measure

USMetric
Bolt Length (in): 3.937
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 100.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.413
Grip Length (mm): 10.5
Material: Steel,Carbon Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M30
Locking Feature: None
View More
Compatible Models for part number 8T-0368

CHALLENGER

65C 65B 65E 85C 65D 85E 85D 70C 65 75D 75C 75E 95E 75

RIPPER

3

TRACK FELLER BUNCHER

532 TK732 2590 522B 541 552 2 1290T TK752 TK751 1390 551 552 541 2 2491 522

TRUCK

797 795F XQ 797F 795F AC 797B

TRACK LOADER

939 931B 935C 931C 935B

BACKHOE LOADER

446

MOTOR GRADER

16G 14G

WINCH

53

BACKHOE

931 D3

WHEEL LOADER

960F 938F 966F 994D 950F 970F 994K 995 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced