Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0363: M24-3 x 120mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-0363: M24-3 x 120mm Hex Head Bolt
8T-0363: M24-3 x 120mm Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
8T-0363: M24-3 x 120mm Hex Head Bolt
8T-0363: M24-3 x 120mm Hex Head Bolt
8T-0363: M24-3 x 120mm Hex Head Bolt
8T-0363: M24-3 x 120mm Hex Head Bolt
8T-0363: M24-3 x 120mm Hex Head Bolt

Track Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-0363
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-0363

Units of Measure

USMetric
Bolt Length (in): 4.724
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 120
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 2.598
Material: STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Grip Length (mm): 66
Hand of Thread: RH
Bolt Size (in): 0.9448
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
Bolt Size (mm): M24
View More
Compatible Models for part number 8T-0363

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

QUICK COUPLER

QUICK COUPLER

MULTI PROCESSOR JAWS

VT50 VT40

CRUSHER

VHC-40 VHC-50 P325 P335

OFF HIGHWAY TRUCK

785

MOTOR GRADER

24

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6020 6060

WHEEL SKIDDER

525B

TRACK-TYPE TRACTOR

D6R III D10 D11 D7R LGP D6R XL D6R D6T D6N D6K D7E D7R D8 D8T D8R D6R STD D6K2 D7R XR D7E LGP

KNUCKLEBOOM LOADER

2484D 579D

ASPHALT PAVER

AP-655D AP655 BG555E AP-1000E AP-555E AP600 AP-1055E AP-600D BG1000E SE47

HAMMER

H110S H120E S 100 H110 GC S H180E B20 H90C H140CS H100S H180S 70 H140DS 63 H115GC H110E S H130S H120GC H90CS 140 H120E H115E S H160E S H45S H120S H100 H180DS H110E H115GC S H63S H120GC S H50 H45 H50S H140E H63 H110GC 70S H140S 160 H130E H130E S H115E H160CS H70S H160DS H160E H115S H180E S H70 H160S H140E S

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

MINING EXCAVATOR

5230B 5230

EXCAVATOR

345B II 349D L 325D FM LL 325B L FM538 FM548 311C 349E L 350-A 349E L VG 330B L 330B LN 330D FM 345B 345C 345D 325D FM 349F L 385C L 349D2 374D L 568 FM 350-A L FM558 330C FM 349D FM568 350 L 330D L 349E 340 345B L 330D MH 317-A 568 FM LL 345C L 345D L VG 317-A N 385B 385C 317 N 345D L 315-A 365C L 345B II MH 365B II 330C 365B L 345C MH 365C 365B

PULVERIZER

P224 P225 P332 P324 P130 P120 P232 P235 P115 VPC-50 VPC-40 VPC-30 VHP-50 VHP-40

VIBRATORY COMPACTOR

CS-431C CS-54 CP-533C CS-323C CD-44B CS-34 CS-663E CS-433C CS-531C CP-663E CP-433C CD-54 CP-323C CS-533C CS-533E CS-76 CS-74 CP-563C CS-64 CP-64 CP-573E CVP75 CS-583E CP-34 CS-583C CS-583D CVP110 CS-573C CS-573D CS-573E CP-76 CS-563C CP-74 CD-54B

MOBILE HYD POWER UNIT

385C 365C L 345C 345C L

MULTI PROCESSOR

VT50 VT40 MP20 MP30

RECLAIMER MIXER

RM-300

TRACK LOADER

973C

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

CP5 CS5

FOREST PRODUCTS

OTHER

MULTI PROCESSOR JAW

MP30 MP324 MP20

COMPACT WHEEL LOADER

906H2 907H2 906 904H 906H 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

928G 972G 907K 928HZ 906K 906M 908K 908M 966G 908 907 906 924HZ 924H 924G 994F 994H

ELECTRIC ROPE SHOVEL

7495 HF 7495

ENGINE - MACHINE

C32

ROTARY/TRACK DRILLS

MD6420B MD6420C MD6420

WHEELED EXCAVATOR

W330B M325B

ASPHALT SCREED

SE60 AS3251C SE60 FM SE47 FM AS3301C

TRUCK

785 785G

COMPACTOR

CD10 CD8

View More
Related parts
267-3507
267-3507: M24 ID Steel Flat Washer
Check Price
317-1117
317-1117: M24 x 3mm Cone Lock Nut
Check Price
8T-4001
8T-4001: M24 x 3mm Hex Nut
Check Price
6V-7676
6V-7676: M24 x 3mm Hex Lock Nut
Check Price
8T-4167
8T-4167: M24 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert