Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4137: M10-1.5 x 20mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head Bolt

Discover durable hex head bolt for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Brand: Cat

Product Images
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head Bolt

Discover durable hex head bolt for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-7744
6V-7744: M10 x 1.5mm Cone Lock Nut
Check Price
8T-0389
8T-0389: M10 x 1.5mm Hex Lock Nut
Check Price
8T-4121
8T-4121: M10 ID Steel Flat Washer
Check Price
198-4777
198-4777: M10 ID Steel Flat Washer
Check Price
7X-7729
7X-7729: M10 ID Steel Flat Washer
Check Price
344-5675
344-5675: M10 x 1.5mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert