Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4190: M16-2 x 25mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4190: M16-2 x 25mm Hex Head Bolt
8T-4190: M16-2 x 25mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-4190: M16-2 x 25mm Hex Head Bolt
8T-4190: M16-2 x 25mm Hex Head Bolt
8T-4190: M16-2 x 25mm Hex Head Bolt
8T-4190: M16-2 x 25mm Hex Head Bolt
8T-4190: M16-2 x 25mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-4190

Units of Measure

USMetric
Bolt Length (in): 0.984
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 25.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.236
Grip Length (mm): 6.0
Material: Steel,Low Alloy Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
View More
Compatible Models for part number 8T-4190

GENERATOR

SR5

INTEGRATED TOOLCARRIER

IT38H IT14G IT62G IT62H IT62G II

GRAPPLE-DEM/SORT

G320 G313 GC G315 GC G315 VRG-25/2 G310 GC VRG40 VRG30 G310B VRG-20/2 G315B

WHEEL TRACTOR-SCRAPER

621 632 631

CRUSHER

VHC-40 VHC-30 P325 P315

SHEAR-MECHANICAL

VPS-35 S115

WHEEL SKIDDER

545

WASTE HANDLING GRAPPLE

G324 G318

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC CB7 CB10

GRAPPLE-WASTE HANDLING

G320B G315B

MINI HYD EXCAVATOR

306E2 303C CR 307-A 305.5 303.5C 303.5D 305.5E2 307D 307C 307B 306E 305.5E 308D 308C 308E2 CR 304D CR 305 306 304.5

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

PULVERIZER

P324 P318 P120 P115 VPC-40 VPC-30 P224 P225 P215 P218 P214 VHP-40 VHP-30

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L M315F 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A M317F 320D2 320D3 336D2 L 323F 374F L 323D E300B 322N 322-A LN M318F 312-A 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 548 307 349F L 385C L 325D L 330 LN 317 315 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 320D LN 312F GC 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 320B LU 320D FM 320B LL 313D2 LGP E120B 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L E70B 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 330-A 323 GX 318D2 317 N 330C LN 323 GC 395 325D MH 313F LGC 330-A LN 365B II EL300B 320D2 L 324D LN 374 329D2 330C MH 326F LN 345 GC 311D LRR 316F L 312E 312F 312B 336D 312C 336E 312D 336F 333 GC 322B LN 314D CR 326D L 335F 336F XE 311B 311C 349E L 330D2 325C L 3101 323D LN 352F XE VG 330B LN 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 330-A L 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L 314C 322-A 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 322B L 317-A 320E LRR 323F LN 336F L E140 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 317-A N 336F LNXE 313F GC 315-A 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 320B U 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 326 GC E240C E240B 326D2 319D L 325 L 320F L 313D2-GC 313D2 326GC 317B L 307-A 330F LN 330D L 350 OEM 322-A L 322-A N 318E L 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C E110B 318C 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L EL200B MH3022 317B LN 329F L 336D2 XE 335F LCR E200B 315B L 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L M320GC 329D2 L 322C FM M318 M320

PAVING COMPACTOR

CC2.7 CB-22B CB2.7 CB2.5

MULTI TERRAIN LOADER

297D2 XHP 287D 297D2 297D XHP 277D 257D3 257D 297D

COMPACT TRACK LOADER

279D3 299D 279D 299D3 299D2 259D 239D 249D3 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3

WHEEL TRACTOR

621H 631K 621K OEM

ROTARY MIXER

RM800 RM500B

MULTI PROCESSOR

MP20 MP15 MP318 VT30 VT40

QUICK COUPLER-DWL

CW-40 CW-40S CW-20S CW-30S CW-20 CW-30

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973K 953C 953D 953K 963 973 953 963B 963C 963K

SOIL COMPACTOR

CP68B CS76B CS74B CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CP56B CP74B 815F II CP12 CP14 CP16 CS44B CS68B CS66B

BACKHOE LOADER

430E 416 426 428 438 436 446 440 450 442E 444E

WHEEL DOZER

854K 834H 834K 844H 834 844 814F II

LANDFILL COMPACTOR

836 826G II 816F II 826G 826H 836K

GRAPPLE

GSV425 GSV420

TELEHANDLER

TH1055 TH1255 TH0642 TH0842 TH417C

COMPACT WHEEL LOADER

906H2 903 906 906H 903D 908M 908H2 906M 907H 907M 908H 907H2

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986K 962M 980XE 988H 988K 966H 966G 966L 966M 950GC 962 966 972 966 GC 907K 972 XE 986 980 982 950G II 906K 906M 988 994 988K XE 908K 908M 950 982 XE 980 XE 980K HLG 908 907 906 950 GC 972M XE 993K 972XE 994F 994D 970F 972G 972M 988GC 950G 950F 950H 950M 950L 962G II 938H 966XE 980GC 966F II 950M Z 966M XE 980H 980L 980K 950F II

FORWARDER

554 564 584 574 574B 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

740 GC 725 740 735C 735B 745 730 735 OEM 735 740C 740B 745C

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.6 CC2.7

WHEELED EXCAVATOR

M320F W330B M317D2 M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W345B II M320D2 M325B

INDUSTRIAL ENGINE

C4.4

ASPHALT SCREED

SE34VT AS4173 AS3143 SE34V

DEMOLITION GRAPPLE

G317 GC G318 G314 G324

UNDERGROUND ART TRUCK

AD22

UNDERCARRIAGE

OEMS

POWER MODULE

XQC1200

LOAD HAUL DUMP

R2900 XE OTHER

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 798 AC 770 793D 793F 793 798

GRAPPLE-ORANGE PEEL

GSH520 GSH525 GSV520 GC GSH555 GSH22-10 GSH22-15 GSH9B GSH22 GSH20 GSH15 GSH20B GSH440 GSH455 GSH420 GSH425 GSV520 GSV525 GSH22B GSH15B GSH15-60 GSH15-80

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

MOTOR GRADER

135H 120M 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 140M 3 AWD 14M-3 120H 16 14 18 120 GC 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 150 14M 140 16GC 12H 14M3 120 16M3

HYDRAULIC SHOVEL

6020 6015 6020B 6015B 6060

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D6R II D5R2 D5M D5N D6N XL D6R D6M D6N D6K D7E D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D7R XR D6GC D3K2 XL D6R XL D6K2 XL D5R XL D7R D8T D8R D6K XL D6K2 D6R LGP D7E LGP D6R III D7R SERIES D6K2 LGP D6N OEM D2 D1 D4 D3 D5 D8 D5K2 LGP D11T D7R LGP D6K LGP D10T2 D6R STD D5K2 XL D7R II

ASPHALT PAVER

AP1055 AP655 BG555E AP300F BG-260D AP600 AP500F AP655F AP-500E AP-1000D AP-1000F AP-555E BG600D BG-2255C AP355F AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP355 AP-1055F AP-255E AP300 BG655D BG500E AP1000

MARINE ENGINE

C7 3126B C9.3

PIPELAYER

587T 561N 561M PL83 PL87 PL61 583T 572R II

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

GRAPPLE-MECHANICAL

VPG-45 VPG-55 G112 G115 VPG-35

SHEAR-DEMOLITION/SCRAP

S325 S320 S305 VHS-40 VHS-30 VHS-10 S320B

FRONT SHOVEL

385C 5080 5090B

GRAPPLE-CLAMSHELL

CTV15 CTV20

VIBRATORY COMPACTOR

CS-44B CS-68B CS-66B CB-534D CB-536D CC4.0 CS12 CS14 CB-214B CS56B CP-68B CS74B CP68B CS-56B CS-78B CP12 CS-76B CP-323C CP74B CS-74B CB4.0 CB4.4 CS7 CB-224B CS68B CS44B CP-56B CP-74B CP56B

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 325C 349E 325D C7.1 345D 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336E 330F 330D 330C 323D L

GENERATOR SET

3508 XQP150 3512 XQ425 D1250 D1000 C9 XQP300 C13 XQ375 C13 XQ350 C9.3 C32 D800

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

EJECTOR TRUCK

740B 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

CHALLENGER

55 35 45

SHEAR

S308

SKID STEER LOADER

289D3 226D 232D3 272D XHP 226D3 272D 272D3 272D2 232D 236D 242D3 246D3 272D3 XE 279D3 272D2 XHP 249D3 236D3 262D 262D3 242D 246D

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 777G 777F 775G OEM 793 797 793D 793B 793C 793F 773G 797F 773F 797B 775G LRC 794 AC 793F CMD 789C 773G OEM 785C 785D

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced