Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

8T-9174: 1-1/2" Square Drive Deep Impact Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets8T-9174: 1-1/2" Square Drive Deep Impact Socket
Home8T-9174: 1-1/2" Square Drive Deep Impact Socket

8T-9174: 1-1/2" Square Drive Deep Impact Socket

Cat® Deep Impact Socket securely grips fasteners, reducing rounding, and delivering torque for efficient loosening and tightening

Brand: Cat

Product Images

8T-9174: 1-1/2" Square Drive Deep Impact Socket

8T-9174: 1-1/2" Square Drive Deep Impact Socket

Cat® Deep Impact Socket securely grips fasteners, reducing rounding, and delivering torque for efficient loosening and tightening

Brand: Cat

Description for part number 8T-9174

The Deep Impact Socket functions by tightly gripping the flat sides of hexagonal fasteners rather than the corners, reducing the likelihood of rounding and slippage. This enhances the distribution of applied torque, ensuring a secure fit and efficient force transmission. The impact socket is used with impact tools, which generate sudden bursts of force to loosen and tighten fasteners.

Attributes:
• Features a 2-1/16 inch single hexagonal flank drive to grip the sides of fasteners.
• Fits snugly and accurately on hexagonal fasteners.
• Provides accurate alignment and engagement with fasteners.
• Reduces vibrations and impacts transmitted.

Applications:
The Deep Impact Socket is used in the maintenance and repair of the equipment, where high torque is needed to secure and release hexagonal fasteners, such as engine assemblies and hydraulic systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 8T-9174

Units of Measure

    Weight (lb):

    6.261

    Outer Diameter (in):

    3.25

    Length (in):

    4.5

    Hex Size (in):

    2.063

    Material:

    Steel, Carbon Steel

    Square Drive (in):

    1-1/2"

    Size (in):

    2 1/16

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced