Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets8X-6526: 25mm Overall Width Steel Block
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets8X-6526: 25mm Overall Width Steel Block
8X-6526: 25mm Overall Width Steel Block

Cat® Steel Block of 60mm Overall Length with 2 Mounting Holes of M10 Hardware

Brand: Cat

Product Images
8X-6526: 25mm Overall Width Steel Block
8X-6526: 25mm Overall Width Steel Block

Cat® Steel Block of 60mm Overall Length with 2 Mounting Holes of M10 Hardware

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8X-6526
Material Description: Steel - Soft (210 Mpa MIN yield strength)
Width (mm): 25.0
Notes: Number of Holes: 2, Blind Holes: No, Blind Hole DP: No
Hole Thread Pitch: 1.5
Material: Structural Steel
Thread Size (mm): M10
Thickness (mm): 25.0
Length (mm): 60.0
View More
Compatible Models for part number 8X-6526

TRUCK

793D 793F 793F CMD 789D 793F OEM 793F XQ

LOAD HAUL DUMP

R2900 XE

OFF HIGHWAY TRUCK

793 793D 789 793F

WHEEL LOADER

980M

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced