Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components9B-3523: 29.70mm Long Straight Adapter
HomeHydraulicsOther Hydraulic Components9B-3523: 29.70mm Long Straight Adapter
9B-3523: 29.70mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
9B-3523: 29.70mm Long Straight Adapter
9B-3523: 29.70mm Long Straight Adapter
9B-3523: 29.70mm Long Straight Adapter
9B-3523: 29.70mm Long Straight Adapter
9B-3523: 29.70mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9B-3523
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 9B-3523

PUMPER

CPT372 SPF343 SPT343

GENERATOR

SR4

TRUCK ENGINE

3406B 3406

LOAD HAUL DUMP

R3000H R2900G R1300G II

TRACK-TYPE TRACTOR

D3 D6GC D8H D9E D9G

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ASPHALT PAVER

AP-1000 AP-1050 AP-1200

MARINE ENGINE

D353E D334 D337 D336 3516 D337F 3512 D353C D353D 3508 3616 C18 D379A 3612 D379B C280-16 D399 C280-12 D326F D330A D330B D342C D330C 3306B D333A D333B D333C D397D 3408B 3304 3306 3304B D364 D375D 3406B D349 3408 D346 D348 3406 D398A D398B D342 D343

PIPELAYER

583H

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

WATER FORDING TRACTOR

D7R II

EXCAVATOR

375-A L 375-A

GENERATOR SET

XQ425 C13 XQ375 C18 C13 XQ350

WHEEL TRACTOR

623B 621B 621F 621G 621 627B 627G 627F

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM500B RM-250C RM-300 RM-350B RM-500 RM-350

HYDRAULIC CONTROL

48

TRACK LOADER

931

LOCOMOTIVE ENGINE

PR20B

PETROLEUM ENGINE

C280-12

COLD PLANER

PR-1000C PR-1000 PR-450C PM-465 PR-450 PM-201 PM-565 PR-750B PM-565B

AG TRANSMISSION

TA22-M4WD TA19-M4WD

COMPACT WHEEL LOADER

910

WHEEL LOADER

994 966C 994F 994D 994H

ELECTRIC ROPE SHOVEL

7495 HF 7495

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM400 RM-350B RM500B RR-250 RM500 RR-250B

ENGINE - MACHINE

3408

GEN SET ENGINE

3306 3304 D379B D398B 3508 C280-16 3304B D399 3616 3512 3516

TRANSMISSION

TA22

INDUSTRIAL ENGINE

3304 3306 D320A D333C D342 D343 D348 D346 D398B 3512 3516 3408B 3508 D398 D399 D353C D353E D353D D342C D330C D379 D379B

WHEEL SCRAPER

611 637G 637D 631G 631D 639D 633D 621B

CABLE CONTROL

25 24

GAS ENGINE

G333C G398 G399 G379A G342C G3306 G343 G353D G3512 G3516 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced