Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings9G-5828: 62.00mm Free Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings9G-5828: 62.00mm Free Length Compression Spring
9G-5828: 62.00mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
9G-5828: 62.00mm Free Length Compression Spring
9G-5828: 62.00mm Free Length Compression Spring
9G-5828: 62.00mm Free Length Compression Spring
9G-5828: 62.00mm Free Length Compression Spring
9G-5828: 62.00mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9G-5828
Material Description: Steel
Notes: Solid Length: 35.49, Free length: 62, Assembled Length: 45.7, Load at Assembled Length: 150.5, Total Coils: 17, Spring Rate NMM: 9.279
Wire Diameter - C (in): 2.03
Material: Alloy Steel
Coating: Phos/oil
View More
Compatible Models for part number 9G-5828

CHALLENGER

65B 65

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C

LOAD HAUL DUMP

R1300 R1300G R1300G II

WHEEL LOADER

950B/950E 950G II 966C 966H 950B 950E 950G 960F 962H 950F 962G 962G II 966K 950H 950K 962K 966R 950F II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced