Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings9G-7683: 38.224mm Outside Diameter Sleeve Bearing
HomeDrivetrainTransmissions & ComponentsTransmission Bearings9G-7683: 38.224mm Outside Diameter Sleeve Bearing
9G-7683: 38.224mm Outside Diameter Sleeve Bearing

Cat® 38.224mm Outside Diameter 31.75mm Long Sleeve Bearing for Planetary Transmission

Brand: Cat

Product Images
9G-7683: 38.224mm Outside Diameter Sleeve Bearing
9G-7683: 38.224mm Outside Diameter Sleeve Bearing
9G-7683: 38.224mm Outside Diameter Sleeve Bearing
9G-7683: 38.224mm Outside Diameter Sleeve Bearing
9G-7683: 38.224mm Outside Diameter Sleeve Bearing

Cat® 38.224mm Outside Diameter 31.75mm Long Sleeve Bearing for Planetary Transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9G-7683

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Bronze,Steel Backed Bronze Bearing
Inside Diameter (mm): 35.0
Outside Diameter (mm): 38.0
Overall Length (mm): 32.0
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 1.38
Outside Diameter (in): 1.5
Overall Length (in): 1.25
Length (in): 1.25
Material Description: Steel backed bronze
Length (mm): 31.8
View More
Compatible Models for part number 9G-7683

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

LOAD HAUL DUMP

R1300 R1300G R1300G II

WHEEL LOADER

950B/950E 936 950G II 936E 936F 966C G936 966H 950B 950E 950G 960F 962H 966L 950F 962G 962G II 966K 966 950H 966M 950K 962K 966R 950F II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced