Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings9H-5604: 2.36mm Thick External Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings9H-5604: 2.36mm Thick External Retaining Ring
9H-5604: 2.36mm Thick External Retaining Ring

Cat® 2.36mm Thick External Retaining Ring used in Transmission

Brand: Cat

Product Images
9H-5604: 2.36mm Thick External Retaining Ring
9H-5604: 2.36mm Thick External Retaining Ring
9H-5604: 2.36mm Thick External Retaining Ring
9H-5604: 2.36mm Thick External Retaining Ring
9H-5604: 2.36mm Thick External Retaining Ring

Cat® 2.36mm Thick External Retaining Ring used in Transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9H-5604

Units of Measure

USMetric
Material Description: Steel
Material: Carbon Steel,Alloy Mixed: Metal
Thickness (in): 0.09
Thickness (mm): 2.4
View More
Compatible Models for part number 9H-5604

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

HYDRAULIC CONTROL

183B

TRACK LOADER

983

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1300G R1300 R1300G II

WINCH

55

MOTOR GRADER

16 12E

WHEEL LOADER

936E 936F 924H 924G 980B 960F 962G II 966 966 GC 950B/950E 936 980 950G II 966C G936 966H 950B 930G 950E 950G 962H 966L 930H 950F 962G 966K 950H 966M 950K 962K 966R 950F II

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

ASPHALT COMPACTOR

CW16

TRACK-TYPE TRACTOR

D7F D5H XL D5 D8K D5R2 D8H D6N OEM D5R XL D5M D5N D5H D5R LGP D6N LGP D4H III D6N XL D6M D6N D4H XL

RIPPER

8D 5

PIPELAYER

583K 583H 561N 561M

PNEUMATIC COMPACTOR

CW-16

WHEEL SCRAPER

613C

LOGGER

227

FRONT SHOVEL

235C

EXCAVATOR

229 225 231D 235B 235C 235D 235 229D 225B

BULLDOZER

8S 5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced