Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters9J-4207: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters9J-4207: Bucket Adapter
9J-4207: Bucket Adapter

Cat® Bolt-On J200 Bolt-On Two Strap Adapter

Brand: Cat

Product Images
9J-4207: Bucket Adapter
9J-4207: Bucket Adapter
9J-4207: Bucket Adapter
9J-4207: Bucket Adapter
9J-4207: Bucket Adapter
9J-4207: Bucket Adapter

Cat® Bolt-On J200 Bolt-On Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9J-4207

Units of Measure

USMetric
Position: Center
Type: Bolt-on Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J200
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 10.303
Hole Quantity: 2
Corner Kickout Angle: 0
Size: J200
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Width (mm): 60.0
Bottom Strap Length (mm): 182.0
Attachment Method: Bolt-on
Attachment: Bolt-On
Hole Spacing (mm): 88.9
Base Edge Thickness Class: 19
Bottom Strap Length (in): 7.165
Series: J Series
Overall Length (mm): 261.7
Machine: Loader
Width (in): 2.362
View More
Compatible Models for part number 9J-4207

RIPPER

3

INTEGRATED TOOLCARRIER

IT12 IT14F IT14G IT14B IT12B IT14G2

TRACK LOADER

931B 935C 931C 935B 931

EXCAVATOR

320B S 312B L 320B N 320B L 312C L 312-A 320B 312B 312C 315B L

WINCH

53

BACKHOE

D3 931

WHEEL LOADER

G910

COMPACT WHEEL LOADER

914K 914M 914G 910F 910E 918M 920K 910K 910M 914 910 914G2 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced