Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
1U-2208: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters1U-2208: Bucket Adapter

1U-2208: Bucket Adapter

Cat® Bolt-On J200 Bolt-On Two Strap Adapter - LH Corner

Brand: Cat

Product Images

1U-2208: Bucket Adapter
1U-2208: Bucket Adapter
1U-2208: Bucket Adapter
1U-2208: Bucket Adapter
1U-2208: Bucket Adapter

1U-2208: Bucket Adapter

Cat® Bolt-On J200 Bolt-On Two Strap Adapter - LH Corner

Brand: Cat

Related parts

1U-2209: Bucket Adapter

Cat® Bolt-On J200 Bolt-On Two Strap Adapter - RH Corner

2J-3505: 7/8''-9 Hex Nut

Cat® 0.875" Steel Hexagonal Full Nut

2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

5J-4771: 3/4-10 Thread 69.85mm Long Plow Bolt

¾” - 10 x 2 ¾” Plow Bolt

6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt

7/8” - 9 x 2 ¾” Plow Bolt

9J-4207: Bucket Adapter

Cat® Bolt-On J200 Bolt-On Two Strap Adapter

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced