Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9M-4217: 85.09mm Internal Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9M-4217: 85.09mm Internal Diameter O-Ring Seal
9M-4217: 85.09mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Coolant Lines and Manifolds

Brand: Cat

Product Images
9M-4217: 85.09mm Internal Diameter O-Ring Seal
9M-4217: 85.09mm Internal Diameter O-Ring Seal
9M-4217: 85.09mm Internal Diameter O-Ring Seal
9M-4217: 85.09mm Internal Diameter O-Ring Seal
9M-4217: 85.09mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Coolant Lines and Manifolds

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9M-4217

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 85.09
Inside Diameter (in): 3.35
Material: Silicone (70),VMQ - Silicone,Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 340
View More
Compatible Models for part number 9M-4217

TRACK-TYPE TRACTOR

D7H D5 D8K D6H

GEN SET ENGINE

D379B D399 D398B

RIPPER

8D

MARINE ENGINE

D379A D379B D399 D398A D398B

PIPELAYER

583K

HYDRAULIC CONTROL

183B

INDUSTRIAL ENGINE

D398B D398 D399 D379 D379B

LOAD HAUL DUMP

R1300 R1300G R1300G II

GAS ENGINE

G379A G398 G399 G379

BULLDOZER

8S

WHEEL DOZER

824

WHEEL LOADER

950B/950E 950B 950E 960F 950F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced