Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps9N-3970: Line A
Home
EngineFuel SystemFuel Pumps
9N-3970: Line A
9N-3970: Line A

Fuel Injection Line

Brand: Cat

Product Images
9N-3970: Line A
9N-3970: Line A

Fuel Injection Line

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9N-3970
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9N-3970

Units of Measure

USMetric
Width (mm): 127
Height (mm): 25.4
Length (in): 8
Height (in): 1
Length (mm): 203.2
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 9N-3970

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408 3412C 3412

WHEEL TRACTOR

639D 657E 637D 631D 633D 651E

TRUCK ENGINE

3408B 3408

MARINE ENGINE

3412 3408B 3408

INDUSTRIAL ENGINE

3412 3408B

WHEEL SCRAPER

657E

TRUCK

769C 773B

TRACTOR

772B 768C

BULLDOZER

834U 834S

WHEEL DOZER

834B

WHEEL LOADER

992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert