9T-0119: Piston Seal
+ / - Hover over image to Zoom
Other Views

    9T-0119: Piston Seal

    Part Number: 9T-0119
    Brand: Cat
    Retrieving Price.....
    Save to List

    Type 3

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 8.50
    • Groove Diameter - B (+/- 0.003inch) (in): 7.51
    • Groove Width - A (+/- 0.002inch) (in): 0.63
    • Seal Shape: Type 3
    wheel-type loader
    988B 950G 988F 962G 950G II 988F II

    excavator
    5130

    load, haul, dump
    R1700G R2900 R1700 II