Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings9T-1699: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings9T-1699: Compression Spring
9T-1699: Compression Spring

Outside Diameter: 1 in

Brand: Cat

Product Images
9T-1699: Compression Spring
9T-1699: Compression Spring
9T-1699: Compression Spring
9T-1699: Compression Spring
9T-1699: Compression Spring

Outside Diameter: 1 in

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9T-1699
Outside Diameter (OD) - A (in): 1
Wire Diameter - C (in): 0.063
Length - B (in): 5/8
Spring Type: Compression
View More
Compatible Models for part number 9T-1699

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

SOIL COMPACTOR

825H 825G 825G II

BACKHOE LOADER

416 426 428 438 436 446D 446B 446

WHEEL DOZER

824H 824G 854G 824G II

OFF HIGHWAY TRUCK

789D

WINCH

57H 55 56H

LANDFILL COMPACTOR

826G II 826G 826H

MOTOR GRADER

12H 12G 24H 18M3 12M 24M 12K 120H 120G 14M3 16 14 18 160K 120M 160H 120K 160G 160M 16H NA 135H 160H NA 160H ES 12H NA 16M 16M3 163H 14M-3 135H NA 12H ES 14H NA 120H ES 160 140M 140K 163H NA 140H 140G 120H NA 16H 16G 140H NA 14M 130G 140K 2 140H ES 140 143H 14H 120K 2 14G

WHEEL LOADER

980K HLG 972G 972H 972K 966K XE 950G II 950G 962H 962G 950H 950K 962K 972G II 980G II 962G II 980H 980G 992G 980K 966H 966G 966K 966G II

TRACK SKIDDER

527 D5HTSK II 517

WHEEL SKIDDER

535C 535B 525 515 545C 545 525C 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D8R D8N D6H II D8 GC D9R D8R II D6R II D5H XL D8GC D11N D5H D7R II D6R D6M D6H

CHALLENGER

65C 65E 65D 70C 75D 75C 75E 85C 85E 85D 95E

ASPHALT PAVER

BG-2455C AP-1055B AP-1000B BG-225C AP-1050B AP-650B BG-260C BG-245C

RIPPER

6 5 8

MINING EXCAVATOR

5230B 5130 5230 5130B

TRUCK

793 793B 793C 789C 789D 789B

BULLDOZER

5A 5P 5S 6A 6S 6SU 8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced