Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsTools Boxes9U-6219: Flat Top with Tray Tool Box
HomeWorkshop SuppliesToolsTools Boxes9U-6219: Flat Top with Tray Tool Box
DescriptionSpecifications
Description for part number 9U-6219

Description:
Tool box with tray provides secure transport and storage of tools used for general machine maintenance.

Attributes:
• General purpose flat top tool box with tray
• Steel
• Color: Black
• Size: 515 x 223 x 240 mm (20.3 x 8.8 x 9.4 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9U-6219

Units of Measure

USMetric
Length (in): 20.3
Width (in): 8.8
Height (in): 9.4
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced