214-7332: Adjustable Wrench
+ / - Hover over image to Zoom
Other Views

    214-7332: Adjustable Wrench

    Part Number: 214-7332
    Brand: Cat
    Retrieving Price.....

    Cat® Wrench (15 in) (Adjustable)

    Description:
    Cat adjustable wrench can be used on different sizes of fastener head with the help of adjustable jaw width.

    Attributes:
    • Steel adjustable wrench
    • Black industrial finish
    • 1-5/8 inch (42.1 mm) jaw capacity

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Black Industrial Finish
    • Jaw Opening (in): 1-5/8
    • Jaw Opening (mm): 33.33
    • Jaw Range (in): 1.66
    • Jaw Range (mm): 42.0
    • Length (in): 15.0
    • Length (mm): 381.0
    • Material Description: Steel
    • Overall Length (in): 15
    • Overall Length (mm): 304.8
    • Standard Color: Black
    We currently do not have any equipment model information for this part.