Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsWear PlatesHeel Plates9W-6749: Bolt-On Heel Plate
Home
Ground Engaging ToolsWear PlatesHeel Plates
9W-6749: Bolt-On Heel Plate
9W-6749: Bolt-On Heel Plate

Cat® 35 mm Bolt-On Rectangular Heel Plate

Brand: Cat

Product Images
9W-6749: Bolt-On Heel Plate
9W-6749: Bolt-On Heel Plate
9W-6749: Bolt-On Heel Plate
9W-6749: Bolt-On Heel Plate
9W-6749: Bolt-On Heel Plate

Cat® 35 mm Bolt-On Rectangular Heel Plate

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
7X-0521: 3/4" ID Steel Flat Washer
7X-0521: 3/4" ID Steel Flat Washer

FLAT WASHER

Check Price
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
5J-4773: 3/4-10 UNJC 2A Plow Bolt
5J-4773: 3/4-10 UNJC 2A Plow Bolt

Plow bolts are designed for durability and resistance to wear, making them ideal for applications in tough environments

Check Price
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
7X-0521
7X-0521: 3/4" ID Steel Flat Washer
Check Price
5P-8248
5P-8248: 3/4" ID Steel Flat Washer
Check Price
5J-4773
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert