Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Machine Screw
Brand: Cat
Machine Screw
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
These are small internal drive screws.
Attributes:
*Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
*Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
*Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
*Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Units of Measure
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
MACHINE CONTROL & GUID
MINESTARGU
ASPHALT COMPACTOR
CB22B CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
545D 545C 545 555D 535D 535C 535B 528B 525D 525C 525B 530B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
303.5E2 CR 308E2 304E2 304CR 305E2 CR 301.8 301.9 301.6 301.5 304SR 305.5E 301.7CR 305E2 304E2 CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 307.5 302CR 308E2 SR 303.5 305.5E2 307D 307C 307B 307E 308E2CR 308D 308C 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 308 309 306 307 310 303.5E2 304.5 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT223 SAT422DB SAT322T SAT323T SAT318T SAT223T SAT322TSC SAT323 SAT322 SAT318 SAT318TSC SAT323TSC
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
RENEWABLE ENERGY
BDP250
EXCAVATOR
330 L 349D L 320-A L 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 312-A 322B 322C 324E LN 321C 321B 548 325D L 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 318E L 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 313F 330GC 313D 312D2 352F 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM
WATER FORDING TRACTOR
D7R II
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
PAVING COMPACTOR
C13 MARINE MG630 CB-22B
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
WHEEL TRACTOR
623G 623H 623F 621F 621G 621H 627G 627H 627F 631K 615C II 631G 621K OEM 613C II 637G 637K 611 651 657E 657G
ROTARY MIXER
RM800 RM500B
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K 963D 963B 963C 963K 953B 953C 953D 953K 963 973 939 933 953
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825G 825K CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II
PETROLEUM TRANSMISSION
CX31-P600
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 434F2 432F2 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 424B HD 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 444F 444E 444F2 422F2
WHEEL DOZER
834G 834H 834K 834 844 854 824H 824G 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826G 826H 826K 836H 836G 836K
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDSTATION COMMAND
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 908 902C2 906 920 910G 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2
WHEEL LOADER
988 XE 986H 986K 980XE 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966F 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980H 980G 980L 980K 980M 982M 950F II
TELEHANDLER
TH330B TH460B TH82 TH83 TH1255 TH560B TH340B TH0842 TH220B TH355B TH350B TH360B TH63 TH1055 TH580B TH0642
FORWARDER
554 564 574 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
725 740 745 730 735 725C 730C2 725C2 740 GC 730C 735C 735B 735 OEM 730 EJECTOR 740C 740B 745C
UTILITY COMPACTOR
CB4.4 CB4.0 CB1.8 CB1.7
WHEELED EXCAVATOR
M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M320GC M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B
PNEUMATIC COMPACTOR
CW-16 CW34 CW12 CW-34
INDUSTRIAL ENGINE
C4.4
QUARRY TRUCK
777E 775D 773E 771D 772G 770G
ASPHALT SCREED
AS2252C AS4252C AS2302C SE47 FM SE47 VT AS3251C SE47 V AS3301C SE50 VT
WHEEL SCRAPER
637K
LOGGER
322C
SPRAY AR
CAT WDS
TRACTOR
776D 784C 784B
BULLDOZER
8SU 9SU 7S LGP 6SU 7SU 8U 9U 6A 6S 7S 8A
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD55B
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35 CX31
QUICK COUPLER
FUSION
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
OTHER R1700 XE R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
WINCH
57H 56H 59N 59L 58L
ROTARY CUTTER
RC20
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6015B
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D3C III D3G D4G D5M D5N D5G D6R D6T D6M D6N D6K D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D7H D8T D8R D8N D9T D9R D9N D6T XW PAT D5K XL D6R LGP D6H II D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D11 XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D7G2 D10T2 D8R II
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
ASPHALT PAVER
PE636 AP500F AP-1000E AP-1000D AP500 AP555F AP600F BG1055E AP555 BG500E BG555E AP400 BG-260D AP655F BG1000E AP-500E SE47 BG-2455D AP-555E BG600D AP455 AP-600D AP-655D AP-1055D AP-1055E BG655D
PIPELAYER
561M 572R 587T 587R PL83 PL87 PL72 PL61 583T 572R II
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B
VIBRATORY COMPACTOR
CS-68B CP-533D CP-533E CS-433E CS-66B CP-663E CS-64B CB-66B CB-534D CB-64B CB-536D CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-79B CP-433E CP12 CS-76B CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP12 GC CC-34 CB-224E CC-24 CB-225E CP-54B CS44B CP-56B CP-573E CP76B CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214E CB-44B CB-434D CB-334E XW CS79B CP-68B CS-583E CS-583D CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CP68B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-34 CS-54B CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-54B CB-634D CD-54B CS7 CB-334E CB-335E CP7 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
GENERATOR SET
3512 3508B C4.4 XQ35 XQ60 C3.4 3512B XQ230 XQ125CM C2.2 C32
ENERGY STORAGE
ETS1500 PGS1260 PGS840
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-300
EJECTOR TRUCK
730C 740B 730C2 EJ 740 730
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PM-465 PM820 PM825 PM822 PM312 PM313 PM310
MACHINE CNTRL & GDNC
CMD STATN COMMAND CPM KIT COMMAND CONSOLE
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500 RM800 RM400 RM500B
WIDE BODY TRUCK
707
ENGINE - MACHINE
C32
CHALLENGER
MTC735 MTC745 MTC755 MTC765
TRANSMISSION
CX31
ROTARY/TRACK DRILLS
MD5150C MD6640
RIPPER
7 6 9 8
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
OFF-HIGHWAY TRUCK
D10R
INDUSTRIAL LOADER
415F2 IL
TRUCK
793F XQ 775G 775F 775E 775D 777C 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 772 770 794 AC 772G OEM 769D 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8
TRACK-TYPE LOADER
973