Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9X-7725: 183.82mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9X-7725: 183.82mm Inside Diameter Seal-O-Ring
9X-7725: 183.82mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
9X-7725: 183.82mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-7725

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 183.82
Inside Diameter (in): 7.237
Polymer: Nbr (nitrile Butadiene)
Material: NBR (75),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
Dash Size: 168
View More
Compatible Models for part number 9X-7725

ASPHALT PAVER

AP-1050B BG-225C AP-650B BG-245C

MINI HYD EXCAVATOR

304.5

UTILITY COMPACTOR

CB4.4 CB4.0

PIPELAYER

PL61 561N 561M 572R 561H 572R II

LOAD HAUL DUMP

R1700 XE

COMPACTOR

CB-34B XW CC-34B CB-34B CB-36B

VIBRATORY COMPACTOR

CC4.0 CB-535B CB-634C CB-634 CB-534C CB-534B

HYDRAULIC SHOVEL

6060

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced