Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds9X-8281: 45mm Long Taper Lock Stainless Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Product Images
9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-8281
Stud Type: Fully Threaded Stud
Material: STAINLESS STEEL,Stainless Steel
Overall Length (mm): 45.0
Stud Thread Size (mm): M10 X 1.5
Coating: Plain Finish
Thread Size (mm): M10
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: A286 (High temperature alloy)
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Hole Thread Pitch: 1.5
Thread Size (dia x pitch) (mm): M10 × 1.50
Screw Length - A (mm): 45
View More
Compatible Models for part number 9X-8281

PUMPER

CPT372 SBF214 SUF557

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C-12 C11 C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 621K

LOAD HAUL DUMP

R1600G R1700G

MOTOR GRADER

16M 16H 14M

TRACK-TYPE TRACTOR

D6T LGP D9 D8T D8N D9T D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6T XW D6T XL D10N D10R D10T D6T D7E LGP D7E

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

3196 3176B 3126

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

583T PL83

EXCAVATOR

345B II 345B L 349 349D L 349D2 L 352 355 345C L 345D L VG 345B 345C 345D 345D L 349D2 345B II MH 365B II 365B L 345C MH 349D 365B

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

345D 345C 349D L 349D2 345C L

GENERATOR SET

C13GENSET D350GC D400GC C18 C15 3512 C13

WHEEL TRACTOR

623H 621K OEM 621H 627H

RECLAIMER MIXER

RM-300

ENGINE

C13B

PETROLEUM ENGINE

C13 C11

SOIL COMPACTOR

815F II 815F

EJECTOR TRUCK

730

WHEEL DOZER

834G 834H 814F II 814F

LANDFILL COMPACTOR

816F II 836H 836G 816F

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

972H 950G II 962H 950H 972G II 993K 988G 988H 962G II 980C 980H 992G 992K 966H 966G II

GEN SET ENGINE

C-12 C13GENSET

ENGINE - MACHINE

C-12

CHALLENGER

MT845 MT835 MTC855 85E 85D MTC865 MTC835 95E MT865 MTC845 MT855

ARTICULATED TRUCK

725 730

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

3176C 3196 C-12 C-10 C11 C13

TRUCK

797F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced