Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits9X-8577: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
9X-8577: Oil Cooler and Lines Gasket Kit
9X-8577: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
9X-8577: Oil Cooler and Lines Gasket Kit
9X-8577: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

8M-4988: 3.5 X 25mm 70A VMQ O-Ring
8M-4988: 3.5 X 25mm 70A VMQ O-RingQuantity: 2
9Y-6860: 0.8mm Thick Oil Filter Cover Gasket
9Y-6860: 0.8mm Thick Oil Filter Cover GasketQuantity: 1
5M-4741: Engine Oil Cooler Lines Gasket
5M-4741: Engine Oil Cooler Lines GasketQuantity: 2
7F-7590: 0.79mm Thick Oil Cooler Lines Gasket
7F-7590: 0.79mm Thick Oil Cooler Lines GasketQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 2
8S-5409: Oil Cooler Lines Gasket
8S-5409: Oil Cooler Lines GasketQuantity: 2
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 1
6H-8778: 0.79mm Thick Flange Gasket
6H-8778: 0.79mm Thick Flange GasketQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 2
2W-4561: 0.8mm Thick Oil Filter Cover Gasket
2W-4561: 0.8mm Thick Oil Filter Cover GasketQuantity: 1
4N-3841: 0.79mm Thick Flow Switch Gasket
4N-3841: 0.79mm Thick Flow Switch GasketQuantity: 1
2A-3541: 0.79mm Thick Exhaust Flange Gasket
2A-3541: 0.79mm Thick Exhaust Flange GasketQuantity: 1
8M-5253: 2.62 x 18.72mm 70A VMQ O-Ring
8M-5253: 2.62 x 18.72mm 70A VMQ O-RingQuantity: 1
6F-7062: 12.7mm Inner Diameter Cylinder Block Washer
6F-7062: 12.7mm Inner Diameter Cylinder Block WasherQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 9X-8577
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 9X-8577

GEN SET ENGINE

3306 3306B

TRUCK ENGINE

1673C 3306B 3306

ARTICULATED TRUCK

D25D D35C D25C D300D D350D D250B D350C D30D D300B

INDUSTRIAL ENGINE

3306 3306B

EXCAVATOR

330-A 330 L 330-A L 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert