Benefits of adding equipment

Benefits of adding equipment

Find factory fit parts and view diagrams.

396-4829,Heavy Duty General Purpose Performance Series Bucket,7.5m³,9.75yd³

396-4829,Heavy Duty General Purpose Performance Series Bucket,7.5m³,9.75yd³

7G-7431: Selector Piston

7G-7431: Selector Piston

Cat® Aluminum Selector Piston used in Transmission Control Valve



Cat

Material Description

Aluminum

Length (in)

2.95

Outside Diameter (in)

1.186

Material

Aluminum,Alloy Aluminum

Weight (lb)

0.1

Diameter (in)

1.19


5M-9622: 20.62mm Outer Diameter Control Valve Spacer

5M-9622: 20.62mm Outer Diameter Control Valve Spacer

Cat® Selector And Pressure Control Valve Spacer provide precise valve alignment for efficient hydraulic pressure control



Cat

Material Description

Steel

Material

Carbon Steel

Thickness (in)

0.06

Outside Diameter (in)

0.81


5J-1036: 0.8mm Thick Steel Shim

5J-1036: 0.8mm Thick Steel Shim

Cat® Shim (Selector and Control Valve)



Cat

Material Description

Steel

Diameter (in)

0.59

Material

Carbon Steel,Alloy Zinc,Oil Fluid

Thickness (in)

0.03


7G-3472: Transmission Selector Block body

7G-3472: Transmission Selector Block body

Cat® Gray Iron Casted Selector Body used in Transmission Valves



Cat

Material Description

Cast Iron

Overall Length (in)

11.06

Overall Width (in)

9.96

Overall Height (in)

2.36

Material

Gray (Flake) Iron,Oil Fluid


238-5507: Orifice Screen Plug

238-5507: Orifice Screen Plug

Cat® Plastic Orifice Screen Plug for Transmission Selector and Pressure Control Valves



Cat


129-3033: Control Valve Pin Spring

129-3033: Control Valve Pin Spring

Cat® Plate Spring for transmission selector and pressure control valve provides consistent pressure control and smooth gear shifting



Cat

Material

Steel

Overall Length (in)

4.826

Width (in)

1.237

Height (in)

0.893


161-7055: Transmission Selector Block body

161-7055: Transmission Selector Block body

Cat® Aluminium Die Casted Body for Transmission Selector and Pressure Control Valve



Cat

Material Description

Aluminum die casting

Overall Length (in)

14.4

Overall Width (in)

9.1

Overall Height (in)

2.0

Material

Alloy Aluminum


145-0107: 1.6mm Thick Valve Spacer

145-0107: 1.6mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve



Cat

Type

Center Hole-slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Shim Steel,Carbon Steel

Length (in)

0.062

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.063


145-6478: Valve Group-Selector & Pressure Control

145-6478: Valve Group-Selector & Pressure Control

Cat® Valve Group-Selector & Pressure Control



Cat


8E-7714: 9mm Diameter Orifice

8E-7714: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve



Cat

Material Description

Steel

Standard Color

Green

Outside Diameter (in)

0.433

Length (in)

1.374

Material

Carbon Steel


8E-5237: 0.76mm Thick Thrust Race

8E-5237: 0.76mm Thick Thrust Race

Cat® Thrust Race for Control Valves and Selector Valves



Cat

Material

Alloy Steel

Inside Diameter (in)

2.5

Outside Diameter (in)

3.5

Height (in)

0.03


145-0105: 0.25mm Thick Valve Spacer

145-0105: 0.25mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve



Cat

Type

Center Hole-slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Shim Steel,Carbon Steel

Length (in)

0.009

Coating

Zinc Plated

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.01


145-0106: 0.9mm Thick Valve Spacer

145-0106: 0.9mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve



Cat

Type

Center Hole-slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Shim Steel,Carbon Steel

Length (in)

0.035

Coating

Zinc Plated

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.035


178-2554: Selector Pressure Control Valve

178-2554: Selector Pressure Control Valve

Cat® Selector Pressure Control Valve used in Transmission Hydraulic Control



Cat


8E-7713: 9mm Diameter Orifice

8E-7713: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve



Cat

Material Description

Steel

Standard Color

Brown

Outside Diameter (in)

0.433

Length (in)

1.374

Material

Carbon Steel


281-3154: Selector and Pressure Control Valve

281-3154: Selector and Pressure Control Valve

Cat® Selector and Pressure Control Valve for transmission system



Cat


Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced