Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose
116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose

Cat® Radiator Inlet Hose connects the engine's cooling system to the radiator, allowing the circulation of coolant to regulate the engine's temperature

Brand: Cat

Product Images
116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose
116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose
116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose
116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose
116-2277: 42 X 44.5mm Inner Diameter Radiator Inlet Hose

Cat® Radiator Inlet Hose connects the engine's cooling system to the radiator, allowing the circulation of coolant to regulate the engine's temperature

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-2277

Units of Measure

USMetric
Length (mm): 316.0
Length (in): 12.45
Width (mm): 161.0
Width (in): 6.34
Height (mm): 250.23
Height (in): 9.86
Inner Diameter (mm): 42.0
Inner Diameter (in): 1.66
Outer Diameter (mm): 52.0
Outer Diameter (in): 2.05
Approx. Weight (kg): 0.42
Approx. Weight (lb): 0.92
Material: Coolant Hose Hose
View More
Compatible Models for part number 116-2277

TRACK-TYPE TRACTOR

D4C III D5C III D3C III

TRACK LOADER

933C 939C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced