Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws134-2634: BOLT
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
134-2634: BOLT
134-2634: BOLT

Brand: Cat

fallback-image
134-2634: BOLT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 1.575
Bolt Length (mm): 40
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.236
Grip Length (mm): 6
Thread: Coarse
Thread Size (in - TPI) (in): M16-2
Hand of Thread: RH
Material: Low Alloy Steel,Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): M16x2
Units of MeasureUSMetric
Bolt Length (in): 1.575
Bolt Length (mm): 40
Bolt Type: Hex Head
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT14G2IT14G
Truck
797797B
Compact Wheel Loader
910G914G914G2
View More
Integrated Toolcarrier
IT14G2IT14G
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 134-2634
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 134-2634

We are still working on adding a description for this part.

Specifications for part number 134-2634

Units of Measure

USMetric
Bolt Length (in): 1.575
Bolt Length (mm): 40
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.236
Grip Length (mm): 6
Thread: Coarse
Thread Size (in - TPI) (in): M16-2
Hand of Thread: RH
Material: Low Alloy Steel,Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): M16x2
View More
Compatible Models for part number 134-2634

INTEGRATED TOOLCARRIER

IT14G2 IT14G

TRUCK

797 797B

COMPACT WHEEL LOADER

910G 914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert