Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits136-7442: Brakesaver Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits136-7442: Brakesaver Gasket Kit
136-7442: Brakesaver Gasket Kit

Brakesaver Gasket Kit

Brand: Cat

Product Images
136-7442: Brakesaver Gasket Kit
136-7442: Brakesaver Gasket Kit
136-7442: Brakesaver Gasket Kit

Brakesaver Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

9L-6910: 0.8mm Thick Engine Oil Lines Gasket
9L-6910: 0.8mm Thick Engine Oil Lines GasketQuantity: 2
8T-8883: 421.7mm Inside Diameter Seal-O-Ring
8T-8883: 421.7mm Inside Diameter Seal-O-RingQuantity: 1
3P-0650: SEAL-O-RING
3P-0650: SEAL-O-RINGQuantity: 4
6V-3907: 3.53 x 183.74mm 75A FKM O-Ring
6V-3907: 3.53 x 183.74mm 75A FKM O-RingQuantity: 2
6V-4365: O RING SEAL
6V-4365: O RING SEALQuantity: 6
9X-7432: 42.52mm Inside Diameter Seal-O-Ring
9X-7432: 42.52mm Inside Diameter Seal-O-RingQuantity: 2
061-9457: 63mm Inner Diameter Fluorocarbon O-Ring Seal
061-9457: 63mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 2
4W-8134: 154.18mm Inner Diameter Blue Brakesaver Seal
4W-8134: 154.18mm Inner Diameter Blue Brakesaver SealQuantity: 1
4W-8133: 154.18mm Inner Diameter Red Brakesaver Seal
4W-8133: 154.18mm Inner Diameter Red Brakesaver SealQuantity: 1
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 4
106-9586: 1.78 x 23.52mm 75A FKM O-Ring
106-9586: 1.78 x 23.52mm 75A FKM O-RingQuantity: 2
5P-9890: SEAL
5P-9890: SEALQuantity: 2
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 136-7442

We are still working on adding a specification for this part.

Compatible Models for part number 136-7442

TRUCK ENGINE

3408 C-15 3406 3406E 3406C 3406B

INDUSTRIAL ENGINE

3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced