Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters143-3115: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
143-3115: Bucket Adapter
143-3115: Bucket Adapter

Cat® Weld-On J600 Two Strap Adapter - RH

Brand: Cat

Product Images
143-3115: Bucket Adapter
143-3115: Bucket Adapter
143-3115: Bucket Adapter
143-3115: Bucket Adapter
143-3115: Bucket Adapter
143-3115: Bucket Adapter

Cat® Weld-On J600 Two Strap Adapter - RH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 143-3115
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 143-3115

Units of Measure

USMetric
Position: RH
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J600
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 23.031
Hole Quantity: 0
Size: J600
Corner Kickout Angle: 0
Width (mm): 142
Bottom Strap Length (mm): 316
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 65
Bottom Strap Length (in): 12.441
Series: J Series
Overall Length (mm): 585
Machine: Loader
Width (in): 5.591
View More
Compatible Models for part number 143-3115

WHEEL LOADER

992D 992C

View More
Related parts
143-3116
143-3116: Bucket Adapter
Check Price
143-3114
143-3114: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert