Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits169-7896: SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
169-7896: SEAL KIT
169-7896: SEAL KIT

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
RING-SEAL
5.9mm Thick Hydraulic Cylinder Ring
110mm Outer Diameter Plastic Ring
Cylinder Lip Type Seal
74mm Inner Diameter Buffer Seal
73.6mm Inner Diameter U Cup Seal
Boom Cylinder Piston Seal
3.1 x 109.4mm 75A NBR O-Ring
5.7 x 99.6mm 90A NBR O-Ring
75mm Internal Diameter Backup Ring
100.2mm ID Cylinder Backup Ring
169-7896: SEAL KIT

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

185-9051: RING-SEAL
185-9051: RING-SEALQuantity: 1
143-8031: 5.9mm Thick Hydraulic Cylinder Ring
143-8031: 5.9mm Thick Hydraulic Cylinder RingQuantity: 1
119-5434: 110mm Outer Diameter Plastic Ring
119-5434: 110mm Outer Diameter Plastic RingQuantity: 1
165-9284: Cylinder Lip Type Seal
165-9284: Cylinder Lip Type SealQuantity: 1
170-9842: 74mm Inner Diameter Buffer Seal
170-9842: 74mm Inner Diameter Buffer SealQuantity: 1
170-9858: 73.6mm Inner Diameter U Cup Seal
170-9858: 73.6mm Inner Diameter U Cup SealQuantity: 1
099-6922: Boom Cylinder Piston Seal
099-6922: Boom Cylinder Piston SealQuantity: 1
095-1674: 3.1 x 109.4mm 75A NBR O-Ring
095-1674: 3.1 x 109.4mm 75A NBR O-RingQuantity: 1
095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-RingQuantity: 2
096-3467: 75mm Internal Diameter Backup Ring
096-3467: 75mm Internal Diameter Backup RingQuantity: 1
099-0660: 100.2mm ID Cylinder Backup Ring
099-0660: 100.2mm ID Cylinder Backup RingQuantity: 3
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7896

We are still working on adding a specification for this part.

Compatible Models for part number 169-7896

EXCAVATOR

307-A 307

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert