Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets194-3529: 13mm Hexagon 6-Point Deep Length Metric Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
194-3529: 13mm Hexagon 6-Point Deep Length Metric Socket
194-3529: 13mm Hexagon 6-Point Deep Length Metric Socket

Cat® 6 Point Deep Length Metric Socket provides a secure grip and access to deep fasteners, ensuring effective torque application

Brand: Cat

Product Images
194-3529: 13mm Hexagon 6-Point Deep Length Metric Socket
194-3529: 13mm Hexagon 6-Point Deep Length Metric Socket

Cat® 6 Point Deep Length Metric Socket provides a secure grip and access to deep fasteners, ensuring effective torque application

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 194-3529

Units of Measure

USMetric
Length (mm): 50.8
Length (in): 2
Inner Diameter (mm): 5.59
Inner Diameter (in): 0.22
Hex Size (mm): 13
Hex Size (in): 0.512
Square Drive (in): 0.25
Outer Diameter (mm): 18.03
Outer Diameter (in): 0.71
Material: Steel,Carbon Steel
Weight (kg): 0.05
Weight (lb): 0.11
Size (mm): 13.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert