Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits194-5229: Torque Converter Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
194-5229: Torque Converter Gasket Kit
194-5229: Torque Converter Gasket Kit

Torque Converter Gasket Kit

Brand: Cat

Product Images
194-5229: Torque Converter Gasket Kit
194-5229: Torque Converter Gasket Kit

Torque Converter Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8H-9818: 0.8mm Thick Plug Drain Gasket
8H-9818: 0.8mm Thick Plug Drain GasketQuantity: 1
1T-1639: 285mm Internal Diameter Ring
1T-1639: 285mm Internal Diameter RingQuantity: 1
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-RingQuantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
9F-1399: 171.04mm Inner Diameter Seal O Ring
9F-1399: 171.04mm Inner Diameter Seal O RingQuantity: 1
5P-9806: 5.33 x 430.66mm 75A NBR O-Ring
5P-9806: 5.33 x 430.66mm 75A NBR O-RingQuantity: 1
3H-1461: 34.52mm Inside Diameter Seal-O-Ring
3H-1461: 34.52mm Inside Diameter Seal-O-RingQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 1
330-8196: 2.62 x 9.19mm 75A FKM O-Ring
330-8196: 2.62 x 9.19mm 75A FKM O-RingQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 194-5229

We are still working on adding a specification for this part.

Compatible Models for part number 194-5229

TRACK-TYPE TRACTOR

D6M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert