Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-6633: 19mm Hexagonal 6 Point Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
214-6633: 19mm Hexagonal 6 Point Socket
214-6633: 19mm Hexagonal 6 Point Socket

Cat® 19mm Hexagonal 6 Point Steel Socket with 3/8'' Drive facilitates smooth removal or installation procedures and helps technicians complete maintenance tasks

Brand: Cat

Product Images
214-6633: 19mm Hexagonal 6 Point Socket
214-6633: 19mm Hexagonal 6 Point Socket

Cat® 19mm Hexagonal 6 Point Steel Socket with 3/8'' Drive facilitates smooth removal or installation procedures and helps technicians complete maintenance tasks

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 214-6633

Units of Measure

USMetric
Material: Steel
Length (mm): 30.2
Length (in): 1.188
Drive (mm): 9.525
Drive (in): 0.375
Hex Size (mm): 19
Hex Size (in): 0.748
Weight (kg): 0.059
Weight (lb): 0.13
Size (mm): 19.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert