Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits227-4227: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
227-4227: Hydraulic Cylinder Seal Kit
227-4227: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
227-4227: Hydraulic Cylinder Seal Kit
227-4227: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

185-0038: SEAL
185-0038: SEALQuantity: 1
151-5779: 136mm Inner Diameter U Cup Seal
151-5779: 136mm Inner Diameter U Cup SealQuantity: 1
3Q-7787: SEAL
3Q-7787: SEALQuantity: 1
3E-6718: 3 x 24.2mm 90A NBR O-Ring
3E-6718: 3 x 24.2mm 90A NBR O-RingQuantity: 1
3E-6726: O-Ring
3E-6726: O-RingQuantity: 1
151-1119: SEAL
151-1119: SEALQuantity: 1
3E-6762: 20.3mm Inside Diameter Seal-O-Ring
3E-6762: 20.3mm Inside Diameter Seal-O-RingQuantity: 3
3Q-7782: 124.3mm Inner Diameter O Ring Seal
3Q-7782: 124.3mm Inner Diameter O Ring SealQuantity: 1
3Q-7562: WIPER
3Q-7562: WIPERQuantity: 1
3Q-7797: SEAL
3Q-7797: SEALQuantity: 2
142-5944: Hydraulic Accumulator O Ring Seal
142-5944: Hydraulic Accumulator O Ring SealQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
185-0041: 17.2mm Inner Diameter Hydraulic Hammer O Ring Seal
185-0041: 17.2mm Inner Diameter Hydraulic Hammer O Ring SealQuantity: 4
185-0039: Hydraulic Hammer Wiper Seal
185-0039: Hydraulic Hammer Wiper SealQuantity: 1
208-6975: SEAL
208-6975: SEALQuantity: 1
217-5707: SEAL
217-5707: SEALQuantity: 1
153-1109: SEAL
153-1109: SEALQuantity: 6
227-3905: O-Ring Seal with Back Up Ring
227-3905: O-Ring Seal with Back Up RingQuantity: 1
095-1692: 5.7 x 229.3mm 75A NBR O-Ring
095-1692: 5.7 x 229.3mm 75A NBR O-RingQuantity: 3
3E-6729: O RING
3E-6729: O RINGQuantity: 1
3Q-7779: Hydraulic Guide Seal
3Q-7779: Hydraulic Guide SealQuantity: 1
3E-6702: 104.5mm ID Seal-O-Ring
3E-6702: 104.5mm ID Seal-O-RingQuantity: 2
3E-6725: 44.2mm Inner Diameter O Ring Seal
3E-6725: 44.2mm Inner Diameter O Ring SealQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 227-4227

We are still working on adding a specification for this part.

Compatible Models for part number 227-4227

HAMMER

H140DS

EXCAVATOR

330D LN 325D L 324D L 330C L 330C LN 330D L 330C 325D 324D 324D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert