Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits235-0973: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
235-0973: Hydraulic Cylinder Seal Kit - Standard Size
235-0973: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
235-0973: Hydraulic Cylinder Seal Kit - Standard Size
235-0973: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-RingQuantity: 1
167-2310: 59.61mm Inner Diameter Cylinder Rod U-Cup Seal
167-2310: 59.61mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
231-3540: 60.30mm Rod Diameter Double Lip Wiper Seal
231-3540: 60.30mm Rod Diameter Double Lip Wiper SealQuantity: 1
2J-3961: 113.79mm Internal Diameter Rubber Ring
2J-3961: 113.79mm Internal Diameter Rubber RingQuantity: 1
175-7903: 3.53 x 120.24mm 90A NBR O-Ring
175-7903: 3.53 x 120.24mm 90A NBR O-RingQuantity: 1
4T-8588: 120.65mm Bore Diameter Seal
4T-8588: 120.65mm Bore Diameter SealQuantity: 1
9X-7260: 60.32mm Inside Diameter Plastic Ring
9X-7260: 60.32mm Inside Diameter Plastic RingQuantity: 1
8T-8390: 120.60mm Outer Diameter Plastic Ring
8T-8390: 120.60mm Outer Diameter Plastic RingQuantity: 1
167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer SealQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 235-0973

We are still working on adding a specification for this part.

Compatible Models for part number 235-0973

BACKHOE LOADER

420D 442D 432D 428D 438D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert